IESNA:LM-63-2002
[TEST]P939540
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6575
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
599.8 596 588.2 581.3 579.6 580.3 582.3 586.1 589.5 590.5
590.9 596 606.6 624 653.1 694.1 744 804.1 881 972.6
1076.5 1203.6 1357.8 1533.1 1721.7 1924.4 2118.9 2209.4 2076.8 1604.9
873.2 246.4 75.5 44.8 25.6 10.6 0
599.8 597.7 589.5 582.7 581 581.3 583.4 587.1 590.2 591.2
591.9 597.4 607.6 626.1 654.5 695.8 746.4 806.9 885.8 977.4
1084.7 1215.6 1375.9 1547.4 1739.5 1947.3 2137.7 2219.7 2056 1569
832.5 231 73.1 41 23.9 9.6 0
599.8 597 589.2 582 578.9 579.3 580.3 582.3 583.7 585.1
587.1 592.9 603.9 621.3 650 687.9 736.5 793.9 868 958.6
1071.7 1213.2 1379.3 1563.9 1755.2 1958.2 2150 2249.7 2128.4 1694.7
1006.1 371.1 99.1 49.2 29 11.3 0
599.8 595.7 588.2 580.3 576.2 575.2 575.8 576.2 576.2 578.6
582 588.5 599.4 616.5 641.1 677.3 725.5 784.3 858.5 948.7
1071 1217.3 1403.9 1614.1 1829.4 2040.6 2237.8 2349.2 2287.7 1967.1
1350.6 653.4 196.8 71.8 34.9 10.9 0
599.8 595.7 588.5 580.3 575.2 574.1 574.8 574.8 574.8 577.6
583.7 589.5 598.7 613.4 635.7 669.1 717.7 778.2 852.7 947.7
1073.1 1240.2 1455.9 1711.1 1973.6 2208.7 2398.4 2518.7 2533.1 2369
1889.2 1136.3 482.6 123 41.4 9.6 0
599.8 594.6 587.5 579.3 573.8 572.8 573.8 575.2 575.2 577.9
584.4 589.2 596.4 612.1 635.7 669.1 716.3 778.2 854 954.2
1085.1 1264.8 1506.1 1800.3 2099 2358.4 2548.4 2689.9 2776.7 2721.4
2358.8 1656.1 793.2 249.1 53 12.3 0
599.8 595.7 588.2 579.6 574.1 572.8 573.5 574.8 574.8 577.6
583.7 590.2 599.4 614.5 637.7 671.9 719.7 779.9 855.1 950.1
1075.5 1242.9 1459.6 1711.1 1970.9 2211.1 2409.3 2547.4 2565.9 2385.4
1932.6 1180.1 463.8 119.6 34.5 9.2 0
599.8 596.4 589.2 580.6 575.2 573.8 574.8 575.8 576.9 579.6
584.1 591.2 602.8 620.3 645.2 679.7 728.6 788.1 862.2 955.2
1078.2 1233.4 1421 1625.7 1835.2 2046.7 2247.4 2359.8 2282.9 1982.5
1389.2 667.8 199.2 74.8 35.5 10.9 0
599.8 597.4 589.9 581.7 577.2 576.5 577.9 580.6 583 585.4
588.5 594.6 606.6 625.4 653.4 692 740.2 798.7 871.8 960.3
1072.4 1211.5 1374.5 1552.6 1738.5 1939.4 2137 2236.4 2131.8 1773
1120.3 440.2 126.1 60.1 32.1 13 0
599.8 598.1 590.2 582 578.2 577.9 580.3 585.1 589.2 591.6
594 600.1 611.4 630.5 659.9 701.3 751.9 813 888.2 979.1
1084.4 1215.3 1366 1535.1 1714.9 1914.1 2103.8 2178.3 2037.5 1581.6
866.7 261.1 79.6 40.3 21.5 8.5 0
599.8 597.7 590.2 582 578.2 578.2 580.6 585.1 589.5 591.6
593.6 598.7 610.4 628.5 657.5 697.9 748.1 812 887.5 973.6
1077.2 1202.6 1352.6 1522.8 1694.4 1893.6 2087.4 2179 2060.1 1629.1
923.1 290.1 84.1 43.7 22.6 7.9 0
